EV777USB2IACGR
Description
Thanks to its compact footprint in the wall, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. Thanks to its combination of Type A and C ports, it can cater for both existing and latest electronic devices.
- Integrated dual USB charger Type A + C ports
- 2.4A charging capacity (USB)
- Overload protection (USB)
- Suitable for use with wall boxes
- Low standby power consumption < 0.07W (USB)
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Cut-out size: 96 x 56mm
- Plate dimensions: 119 x 85 mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001505075 |
| Inner Carton | 6 | 9321001505136 |
| Outer Carton | 72 | 9321001505198 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity