You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EC777USB2IACWE

Excel Life Common Plate 10A Double Power Point with Integrated USB-A+C Charger White

Saleable Location AUS/NZL
Base Unit Barcode 9321001505051
Item Dimensions 118.0mmW x 74.0mmH x 10.0mmD

Description

Thanks to its compact footprint in the wall, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. Thanks to its combination of Type A and C ports, it can cater for both existing and latest electronic devices.

  • Integrated dual USB charger Type A + C ports with 2.4A charging capacity (USB)
  • Internal safety shutters for extra safety (powerpoint)
  • Overload protection (USB circuit)
  • Suitable for installation in wall boxes
  • Conform to AS/NZS60950-1, AS/NZS 4665, AS/NZS 3100
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Indoor use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 6 9321001505112
Outer Carton 72 9321001505174

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.