ED777USB2IACBL
Description
Featuring a compact footprint in the wall, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. Thanks to its combination of Type A and C ports, it can cater for both existing and latest electronic devices.
- Integrated dual USB charger Type A + C ports
- 2.4A charging capacity (USB)
- Overload protection (USB circuit), compatible with wall boxes
- Low standby power consumption < 0.07W (USB)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001505044 | 0.144 | 0.146 | |
| Inner Carton | 6 | 9321001505105 | 163.0mmW x 163.0mmH x 131.0mmD | 0.864 | 1.026 |
| Outer Carton | 72 | 9321001505167 | 499.0mmW x 333.0mmH x 262.0mmD | 10.368 | 12.812 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity