KG8011
Description
Digital controls become part of the MyHOME_Up home automation in the Living Now aesthetic. A fusion of innovation and unparalleled simplicity, all to be discovered, felt and touched. The new devices for advanced management of home automation functions are divided into two types: Voice command with integrated Amazon Alexa assistant LIGHT and FULL digital controls. These devices are fed by new 1 Module connection module and use 27V power supply from the BUS.
- Scalable solution
- Controls can be relocated easily
- 27V d.c.
- 2 Wire BUS system
- White or black finishes available
- Up to 9 controls on standard wall plate
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8005543645970 | |||
Outer Carton | 1 | 8005543645987 | 365.0mmW x 125.0mmH x 565.0mmD | 7.596 | |
Inner Carton | 5 | 8005543645987 | 87.0mmW x 62.0mmH x 150.0mmD | 0.257 |
Documentation
Data Sheets & Others | |
Brochures |