574340
Description
The ARTEOR With Netatmo Smart Dimmer 3 Wire allows you to control your lighting remotely via the Home + Control app or by voice. With the ability to control up to 150W, it can drive powerful LED loads.
- Max load power : 150W under 230V~, all loads leds includedMax load power : 150W under 230V~, all loads leds included
- Compatible with traditional or dimmable bulbs, including LED. Dimmer activatable via Home + Control App
- LED indicator with locator function which can be activated in the app
- Equipped with an auxiliary entry for a mechanical push button
- Radio technology 2.4GHz, using Zigbee 3.0 protocol, reliable and secure
- Easily installed in place of an existing switch and requires a standard depth flush mounting box (40mm). Compatible with claw frames. Does not require the installation of a bleeder
- Control your lights with your voice using a vocal assistant
- The use of ON/OFF mode is compatible with all type of loads, dimmable or not
- Easy to use with multi-zone ergonomics
- Requires the prior installation of an ARTEOR with Netatmo connected starter pack. For use as a 2-way switch, it is necessary to associate the installation with one or more wireless commands or wire it with a mechanical push button.
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 40.85 | 43.0 | ||
| Outer Carton | 24 | 3414971976467 | 140.0mmW x 125.0mmH x 210.0mmD | 1.12 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets