You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Living Now Flush-Mounting boxes are used for the installation of wiring devices, featuring metal clips and mortar cut-outs for the insertion of conduit to different sections. Suitable for installation in brick/concrete walls.

  • Requires 2 Modules Support frames K4702
  • Install either horizontally or vertically as required
  • Back coupling, useful for installing the boxes on the opposite sides of the same wall
  • Can be installed side by side without the need for additional accessories
  • 48mm internal depth
  • 11 x 20mm and 1 x 25mm cut-out marks for the installation of conduits
  • Operating temperature: (-15) - (+60)°C
  • Resistance: 650°C, IEC 60695-2-11 glow wire
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199895222 70.8mmW x 71.0mmH x 52.7mmD 43.89
Outer Carton 50 8005543499757 295.0mmW x 208.0mmH x 400.0mmD 2.31

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.