You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

PB502N

Bticino Living Now 2 Module Plasterboard Box 71x51mm

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543592311
Item Dimensions 71.0mmW x 71.0mmH x 50.0mmD
Video youtube

Description

Living Now Mounting boxes are packed with innovative details and are designed to make your work quicker and simpler, guaranteeing an even more professional result.

  • Airtight elastic membranes which assure each installed conduit is safely fixed in its place, and yet flexible enough to adjust to the required position
  • Reinforced, wide flanged metal clamps and rubber strips ensure boxes are held in place securely
  • Toolless seal opening to open the entry for the conduits to be inserted
  • IP40 Dust resistant - Elastic membranes prevent entry of dust into the box even with the conduits inserted
  • Flame proof - Resistant up to 850 degrees celsius
  • Suitable for installation on plasterboard walls
  • To be used with 2 Modules Support frame K4702
  • Dimensions 71Øx51mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 29.07
Inner Carton 5 8005543592328 70.0mmW x 55.0mmH x 350.0mmD 0.15
Outer Carton 50 8005543592335 295.0mmW x 205.0mmH x 395.0mmD 1.96

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.