You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

KG69

Bticino Living Now 10A Autoswitch Double Powerpoint Cover Black

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 89.0mmW x 86.0mmH x 7.0mmD
Video youtube

Description

The Living Now Autoswitch Double Powerpoint Cover is used to complete a power outlet wall plate by attaching it to the selected coverplate over a double powerpoint mechanism to finalise the autoswitch double powerpoint setup

  • Black techno polymer cover with satin finish and silky feel
  • The cover is equipped with a self-centering system that allows the plate to be attached while maintaining the perfect flatness of the switch
  • Replace the device cover at any time by changing its colour or restoring any damage to the surface without changing the entire device
  • Increased ergonomics thanks to the new Full touch concept: the control can be operated by pressing at any point on its surface
  • For use with item LVNM777 - sold seperately
  • Installed upon completion of the project to minimise defects on the finishing plate
  • For indoor use only
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543679166 89.0mmW x 86.0mmH x 7.0mmD 22.04
Outer Carton 1 8005543679203 115.0mmW x 66.0mmH x 184.0mmD 0.23
Inner Carton 10 8005543679203

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.