ENC25027-42-BF
Description
The new Ecapsulated chassis range provides additional protection during installation and maintenance. The busbars are encapsulated. Available in 250A rating or 400A. 3 different optiions (Top fed Bottom Fed or Dual fed). 18MM or 27MM pitch. Made in Australia and tested against AS/NZS 61439.2. It is also type tested with our XL3 range of enclosures. Finally it can be purchased as an individual part or with some custom distribution boards.
- Made in Australia and tested against AS/NZS 61439.2
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001507147 |
Documentation
Data Sheets & Others |

Data Sheets & Others