You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ENC25027-60-DF

Encapsulated Chassis 3P 25KA/0.1S 250A 60 Pole 27mm Dual Feed

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001506621

Description

The new Ecapsulated chassis range provides additional protection during installation and maintenance. The busbars are encapsulated. Available in 250A rating or 400A. 3 different optiions (Top fed Bottom Fed or Dual fed). 18MM or 27MM pitch. Made in Australia and tested against AS/NZS 61439.2. It is also type tested with our XL3 range of enclosures. Finally it can be purchased as an individual part or with some custom distribution boards.

  • Made in Australia and tested against AS/NZS 61439.2

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.