You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EVM970LWEGR

HPM VIVO 10A 2 Way Push Button Mechanism with LED indicator Gloss White or Dark Grey

Saleable Location AUS/NZL
Item Dimensions 25.0mmW x 70.0mmH x 40.0mmD

Description

The HPM VIVO™ mechanical push-button bell-press type with LED indicator is a customisable replacement mechanism for your switch plate. Featuring advanced axial push technology, it enhances both reliability and durability with each press. The product includes two push-button covers: Gloss White and Dark Grey, allowing for flexible design options.

  • Reliable axial push technology
  • Provided with 2 key covers for push-button: white or dark grey
  • Provided with 2 LED lenses: red and blue
  • 2 Way
  • 10AX
  • Compatible with HPM VIVO Blank plate or as a replacement mechanism for grid plates (sold separately)
  • 100W rating
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001501329
Inner Carton 10 9321001501695
Outer Carton 120 9321001502067

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.