KG06H
Description
The Living Now DND/MUR Indicator Mechanism cover is a component required to complete the installation. Attach to a coverplate for use with the switch mechanisms installed on the support frame. Cover is able to be configured with LED mechanism for backlighting of the switch control.
- Black techno polymer cover with satin finish and silky feel
- Perfectly aligned installation with the plate thanks to the self centering system
- Supplied with dedicated packaging to maintain the aesthetic characteristics
- Related product: K4027H
- 1 Module
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543611548 | 22.0mmW x 86.0mmH x 7.0mmD | 9.31 | |
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 1.96 | ||
| Inner Carton | 5 | 8005543611555 | 45.0mmW x 70.0mmH x 125.0mmD | 0.049 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |

Data Sheets & Others