You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

This HPM 4 Outlet Powerboard is perfect for budget-conscious users. It features a 1.8m lead for flexible positioning. This versatile powerboard can be mounted on a wall, shelf or workbench using its keyhole slots, making it ideal for general-purpose use in any setting.

  • 1.8m Lead
  • Fully moulded slimline plug with side entry – safer and more reliable than non moulded plugs
  • Slim design allows furniture to sit closer to the wall.
  • Keyhole mounting slots for easy hanging
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Total loading: 10A 2400W
  • Indoor use only
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001506287 252.0 315.0
Inner Carton 5 9321001506294 205.0mmW x 165.0mmH x 320.0mmD 1.67
Outer Carton 45 9321001506300 350.0mmW x 520.0mmH x 615.0mmD 16.0

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.