R105USBBL
Description
This 4 Outlet USB Charging Powerboard features 2 USB-A charging ports, allowing you to charge up to 2 devices while powering 4 appliances in one location. It includes safety overload protection, this powerboard combines convenience, safety and efficiency for everyday use.
- 0.9m lead
- 2 x USB-A charging ports
- Side entry plug
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
- Total loading: 10A 2400W
- Indoor use only
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001507352 | 245.0 | 255.0 | |
| Inner Carton | 10 | 9321001507369 | 355.0mmW x 95.0mmH x 355.0mmD | 2.4 | |
| Outer Carton | 50 | 9321001507376 | 370.0mmW x 60.0mmH x 370.0mmD | 14.2 |
Documentation
Declaration of Conformity |

Declaration of Conformity