D105/12TRPPBL
Description
This HPM 12 Outlet Powerboard is ideal for home and office users needing extra plug sockets for everyday electrical appliances. It features 12 outlets with built-in surge protection to safeguard your appliances from damage. Additionally, the RFI filter reduces interference, ensuring a clean power signal for optimal performance of your TV and AV equipment.
- 1.8m Lead
- 3 wide spaced sockets for use with transformer plug packs
- RFI Filter included to help reduce interference, providing a clean power signal to your devices
- High 525J surge protection with indicator. Prevents damage to connected devices from power inconsistencies.
- Ideal for use with TV and AV equipment as it can assist in delivering optimal picture and sound quality by reducing RFI
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
- Total loading: 10A 2400W
- Indoor use only
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 525.0 | 616.0 | ||
| Inner Carton | 8 | 9321001507420 | 328.0mmW x 200.0mmH x 456.0mmD | 5.18 | |
| Outer Carton | 16 | 9321001507437 | 345.0mmW x 428.0mmH x 485.0mmD | 11.0 |