601987
Description
The Plexo3 18 modules rows is particularly great to use for industrial applications. Thanks to its IP65 and IK09, it is suitable for use in outdoor and industrial applications, as well as in agricultural and photovoltaic installations.
- IP65 rating for outdoor applications
- IK09 for enhanced impact resistance (shock resistant polystyrene) for longer life time
- Class II
- Self-extinguishing: resistance to incandescent wire 650°C
- Door and cabinet fully reversible. Removable chassis and faceplates from 2-row versions up
- Allows to achieve assemblies conform to IEC 61439.3 & AS/NZS 61439.3
- 2-position rail for modular products and moulded cases. Spacing between rails 150 mm
- Can be fitted with perforated plates and solid faceplates for mounting non-modular products
- Lockable door handle, sealable cover and faceplate
- Double closing point to ensure a strong seal. Handle can be fitted with a lock to guarantee safety
- Shock-resistant polystyrene material
- Box colour light grey L750A, cover colour dark grey R746A
- Features knockout cable entries at the top, bottom and sides of the enclosure. Can also be fitted with cable glands for easier cabling
- Blanking inserts available for direct sunlight installation. Available on request.
- Supplied with screws and wiring accessories: 2 cable glands (1 x PG9/1 x PG13.5), 1 claw for earthing
- 1 Year Warranty
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity