You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659320DM

Legrand Eco LED Tri-Colour Mains DALI Batten L6 2ft

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001509004
Item Dimensions 630.0mmW x 84.0mmH x 100.0mmD
Video youtube

Description

Perfect for modern interiors, this sleek, non-obtrusive LED batten offers tri-colour selectable light lumens (3000K/4000K/6000K). Ideal for wall or ceiling installations, it provides versatile lighting solutions to suit various environments.

  • Tri-colour LEDs (3000K/4000K/6000K) selection
  • Large terminal block
  • Equipped with a large terminal block to simplify wiring and speed up installation, especially in applications requiring multiple cable entries or looping.
  • Built with a powder-coated zinc steel body and an opal polycarbonate diffuser, offering a strong, corrosion-resistant housing with soft, uniform light distribution.
  • Designed in Australia
  • Rated IP20 and IK06, this emergency batten light offers basic protection against solid objects and moderate impact resistance—ideal for indoor environments where durability and reliability are essential.
  • Designed for surface mounting on either walls or ceilings—making it a practical choice for corridors, stairwells, and utility areas
  • Compliance: AS/NZS60598
  • 5 Year Warranty

Volumetrics

Contents Barcode
Outer Carton 6 9321001509097

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.