e-catalogue 2025

574313

Arteor with Netatmo 2 Module 4 Scenario Wireless Scene Remote Control Soft Aluminium

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 116.5mmW x 82.0mmH x 12.0mmD

Description

Program up to 4 scenarios to easily control your smart home using this wireless remote device.

  • 4 buttons to launch 4 customizable scenarios from the Home + Control app (Settings / Scenarios)
  • LED with low battery indicator
  • Includes replaceable battery with an 8-year life
  • 2.4GHz radio technology, using Zigbee 3.0 reliable and secure
  • LC001358 - Radio transmitter
  • Select different scenes in the Home + Control App the lights, roller shutters and electrical devices that you want to control via scenarios 1, 2, 3 or 4 and rename to suit your needs
  • Perfect aesthetic integration with the installed wiring devices
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971961739 90.0mmW x 20.0mmH x 130.0mmD 69.0
Outer Carton 10 3414971961746 140.0mmW x 120197.0mmH x 200.0mmD 0.772

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.