You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EFND620WE

HPM Non-ducted Ceiling Exhaust Fan with Adaptable Light White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 330.0mmW x 230.0mmH x 330.0mmD

Description

Maximise your comfort by minimising the impact of steam, fumes and unpleasant odours created from inside the home with this ceiling exhaust fan designed by HPM! Providing a light source and an exhaust fan in one compact unit, it is ideal for usage in bathrooms and laundries that are prone to moisture or odours.

  • The light or exhaust fan can be used separately or together providing convenience and energy efficiency
  • Stylish slimline design and super low profile fascia for a modern look
  • Impeller housing and turbo fan blade design provides powerful airflow extraction
  • 27W Max Power; 260m3/hr max airflow; Max 10W LED light fitting
  • Frosted full-width, adaptable diffuser for excellent light distribution
  • UV stabilised material to protect from long-term UV light degradation
  • Wide vents efficiently remove unwanted moist air to prevent mould in bathrooms and laundries, while a draft stopper reduces energy transfer by preventing hot or cold air from entering or escaping
  • Compliant with Australia National Construction Code (NCC) for bathrooms and laundries.
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001509691 335.0mmW x 250.0mmH x 335.0mmD 3120.0
Outer Carton 2 9321001509707 355.0mmW x 270.0mmH x 690.0mmD 7.0

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.