You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CM558056

Cablofil 2 Square Splice Washer

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3599079917816
Item Dimensions 50.0mmW x 3.5mmH x 58.5mmD

Description

The Square Splice Washer is used for splicing Cablofil trays at bends and adjustable turns. Each connection requires two washers and one bolt with nut (sold separately) for a secure installation.

  • Finishing ZM: Zinc Magnesium grade 310
  • Performance against corrosion - class 8 salt spray tests following IEC 61537
  • Dimension : 60x50mm
  • Two pieces must be connected to ensure a strong attachment to the mesh of the cable tray
  • Each piece has notches for a quick and secure attachment
  • Designed for splicing EZ tray on bends and adjustable turns

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 44.55
Inner Carton 25 3599079917823 120.0mmW x 30.0mmH x 180.0mmD 1.225
Outer Carton 250 3599079917830 200.0mmW x 145.0mmH x 300.0mmD 12.25

Documentation

icon Data Sheets & Others
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.