You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CM558326

Cablofil Automatic XL FASLOCK Connector

Saleable Location AUS/NZL
Base Unit Barcode 3599079917786
Item Dimensions 26.9mmW x 27.0mmH x 13.9mmD

Description

The FASLOCK XL screwless junction coupler is designed for seamlessly creating flat bends in CABLOFIL cable tray lengths cut to precise dimensions.

  • ZN finish: Zinc Nickel obtained by post-fabrication treatment
  • Performance against corrosion - class 8 salt spray tests following IEC 61537
  • Compatible with Cablofil cable trays with width of 300 to 600mm
  • Quick hook without screw
  • Rounded edges to mitigate safety risks

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 13.18
Inner Carton 25 3599079917793 120.0mmW x 40.0mmH x 120.0mmD 0.325
Outer Carton 250 3599079917892 197.0mmW x 115.0mmH x 300.0mmD 3.25

Documentation

icon Data Sheets & Others
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.