You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

CDXL770/1HWEWE

HPM Excel 10A 1 Gang Single Pole Double Throw Horizontal Rocker Switch White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001509837
Item Dimensions 117.0mmW x 73.0mmH x 35.0mmD

Description

HPM Excel 1 Gang Switch with coverplate. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.

  • 1 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 100.0mmW x 210.0mmH x 35.0mmD 70.0 78.5
Inner Carton 10 9321001509950 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 130 9321001510079 320.0mmW x 360.0mmH x 610.0mmD 10.21 10.86

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.