You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The EZ-Path® Firestop Grommet consists of a molded, two-piece design with an incorporated foam membrane for effectively sealing small cable penetrations in framed wall assemblies. The grommet easily snaps around the cable and securely locks into the wall.

  • Designed for cables with a maximum diameter of 14mm
  • Intended for situations where cables need to pass through gypsum boards or stud wall assemblies
  • No additional material required
  • No maintenance required
  • High cable loading capacity

Volumetrics

Contents Barcode
Base Unit 1 3414971258266
Inner Carton 10 414971258273
Outer Carton 100 3414971258280

Documentation

icon Data Sheets & Others
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.