574326
Description
Wireless control for ON/OFF, dimming or connected socket outlet. Can be installed in lieu of an existing switch in the Arteor grids. Programmed using the Legrand Home + Control App to control up to 20 smart switches, dimmers or sockets. Can be used as a two-way switch or to control a lighting group.
- 1 module
- Wireless lighting and socket outlets control for an ON/OFF, dimmer, centralisation function
- Supplied with key cover and CR2032 battery
- Equipped with an LED indicator (configuration)
- Hidden reset button used to return to factory settings
- Up / Down controls for on / off scenarios
- LED indicator
- IP21 D protection against solid bodies and or liquids
- Powered by CR2032 - 3 V lithium battery (included)
- ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
- For installation with existing Arteor with Netatmo starter pack and socket outlets, switches (with dimmer option) and / or connected lighting micromodules
- LC001358 - Radio transmitter
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414972024549 | 27.0mmW x 65.0mmH x 60.0mmD | 34.0 | |
Outer Carton | 24 | 3414972096027 | 140.0mmW x 125.0mmH x 210.0mmD | 0.895 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |