574297
Description
Master switch wireless control, used to activate the Home or Away scenarios, programmed in the Home+Control app. Can be clipped in Arteor grids, in lieu of existing switch.
- 1 module
- Supplied with key cover and CR2032 battery
- Equipped with an LED indicator (configuration)
- Hidden reset button used to return to factory settings
- Top button to initiate Arrival scenario to turn on programmed controls, can be customised with Legrand Home + Control App
- Bottom button to initiate Leaving scenario to turn off programmed controls, can be customised with Legrand Home + Control App
- IK04 protection against impact
- IP21 D protection against solid bodies and or liquids
- Powered by CR2032 - 3 V lithium battery (included)
- ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
- For installation with existing Arteor with Netatmo starter pack and socket outlets, switches (with dimmer option) and / or connected lighting micromodules
- LC001358 - Radio transmitter
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414972024488 | 60.0mmW x 27.0mmH x 65.0mmD | 34.0 | |
Outer Carton | 24 | 3414972096096 | 140.0mmW x 125.0mmH x 210.0mmD | 0.895 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |