e-catalogue 2025

574295

Arteor with Netatmo 1 Module Wireless Blind-Shutters Clip-In Grid Switch Magnesium

Saleable Location AUS/NZL
Item Dimensions 43.0mmW x 22.5mmH x 45.0mmD

Description

Centralised control for wired roller shutter/curtain switches. Can be installed in place of an existing switch. Can be programmed using the Legrand Home + Control App to control up to 20 roller shutter/curtains switches

  • 1 module
  • Connected wireless control for roller shutters/curtains
  • Supplied with key cover and CR2032 battery
  • Equipped with an LED indicator (configuration)
  • Hidden reset button used to return to factory settings
  • Up, down and stop actions
  • LED indicator
  • IP21 D protection against solid bodies and or liquids
  • Powered by CR2032 - 3 V lithium battery (included)
  • ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
  • For installation with existing Arteor with Netatmo starter pack and blind controllers
  • LC001330 - Shutting actuator for bus system
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414972024464 60.0mmW x 27.0mmH x 65.0mmD 34.0
Outer Carton 24 3414972096041 140.0mmW x 125.0mmH x 210.0mmD 0.895

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.