574276
Description
Wireless control for ON/OFF, dimming or connected socket outlet. Can be installed in lieu of an existing switch in the Arteor grids. Programmed using the Legrand Home + Control App to control up to 20 smart switches, dimmers or sockets. Can be used as a two-way switch or to control a lighting group.
- 1 module
- LED indicator with low battery warning
- Includes replaceable battery with an 8-year life
- 2.4 GHz radio technology
- LC001358 - Radio transmitter
- Pair up to 40 dimmer switches, lighting micromodulesor power outlets (20 per double switch button) and control them all with a single press of the wireless switch
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414972024389 | 34.0 | ||
Outer Carton | 24 | 3414972096003 | 140.0mmW x 125.0mmH x 210.0mmD | 0.895 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |