e-catalogue 2025

574290

Arteor with Netatmo 1 Module Wireless Night-Day Clip-In Grid Switch Magnesium

Saleable Location AUS/NZL
Base Unit Barcode 3414972024426
Item Dimensions 90.0mmW x 82.0mmH x 13.0mmD

Description

Scenario wireless control, used to activate the Wake-up or Sleep scenarios, programmed in the Home+Control app. Can be clipped in Arteor grids, in lieu of existing switch.

  • 1 module
  • Supplied with key cover and CR2032 battery
  • Equipped with an LED indicator (configuration)
  • Hidden reset button used to return to factory settings
  • Top button programmed to switch on the connected sockets, can be customised with Legrand Home + Control App
  • Bottom button programmed to switch off the connected sockets, can be customised with Legrand Home + Control App
  • IK04 protection against impact
  • IP21 D protection against solid bodies and or liquids
  • Powered by CR2032 - 3 V lithium battery (included)
  • ZigBee radio technology: Frequency: 2.4 GHz to 2.4835 GHz, Power level: < 100 mW
  • For installation with existing Arteor with Netatmo starter pack and socket outlets, switches (with dimmer option) and / or connected lighting micromodules
  • LC001358 - Radio transmitter
  • Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 60.0mmW x 27.0mmH x 65.0mmD 34.0
Outer Carton 24 3414972096126 140.0mmW x 125.0mmH x 210.0mmD 0.895

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.