You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

601986-HRP

PLEXO3 - Heat Reflective Panel - 1x18 Module - 2mm - Light Grey

Saleable Location AUS/NZL
Base Unit Barcode 9321001511281
Item Dimensions 342.0mmW x 305.5mmH x 2.0mmD

Description

While maintaining an IP65 rating, the new Heat reflective panel helps to further reduce heat inside the enclosure. Available for all 12 and 18 modules rows enclosures.

  • Light grey
  • 2mm opal acrylic
  • Fast and secure installation (less than 1 min)
  • All in 1 kit (panel + mounting accessories included)

Volumetrics

Contents Barcode Dimensions
Base Unit 1 344.0mmW x 307.5mmH x 3.0mmD
Outer Carton 100 9321001511342

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.