032534-U
Description
Patchcords provide flexible interconnection to active equipment, passive optical devices and cross-connects. Zirconia ferrule connectors manufactured with precision factory mounting and polishing techniques insure high transmission quality.
- OS2 single-mode LC/LC duplex
- Insertion loss max = 0.15dB
- High transmission quality thanks to premium range physical contact or ultra physical contact zirconia ferrule connectors.
- Zipcord LSZH (Low Smoke Zero Halogen) aqua sheaths
- 2m length
- Patchcords are delivered in A to B configuration. Polarity can be switched on the field with a tool to make A to A patchcords.
- Legrand optic fibre patchcords are suitable for low loss datacom, data centre and some critical applications. Conform to IEC, ANSI-TIA, and Telecordia performances requirements
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others