e-catalogue 2025

LDLFF90TRIDWE

HPM Zyla Plus Flicker Free LED Tri-Colour Flush Downlight 90mm White

Saleable Location AUS/NZL
Item Dimensions 113.0mmW x 64.0mmH x 113.0mmD
Video youtube

Description

This HPM Flicker Free LED downlight is specially designed to minimise the visible flickering of light output caused by “ripple control injection” (frequencies of 750 Hz and 1050Hz and up to 20 Vrms). This applies at both full brightness and when dimmed with approved HPM or Legrand dimmers.

  • Light colour selector lets you easily switch between warm, cool and natural light colour temperatures
  • LED Light Tri-colour Range: 783 lumens† 3,000K (Warm White), 818 lumens† 4,000K (Cool White), 791 lumens† 5,000K (Natural White)
  • Efficacy: 110 lm/W (Warm White), 115 lm/W (Cool White), 113 lm/W (Natural White)
  • Colour Rendering Index (CRI): 80+
  • Both visible^ and invisible flicker free technology
  • IP Rating: IP44**
  • Ceiling cut-out size: 90(DIA)mm; Depth into Ceiling: 72mm
  • Facia size: 110(DIA)mm
  • Average Lifespan: 35,000 hours*
  • 2,500V electrical surge protection
  • †Lumens displayed are typical values
  • *Rated average lamp life in open air at 25°C, actual life will vary in individual circumstances
  • **IP Rating: Front face - when installed as per instructions
  • ^Free of visible flickering for 'ripple control injection' frequencies of around 750 Hz and 1050 Hz up to 20 Vrms
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001511380 115.0mmW x 115.0mmH x 85.0mmD 210.5 260.0
Outer Carton 24 9321001511397 390.0mmW x 250.0mmH x 380.0mmD 8.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.