643090
Description
For swift response to smouldering fires and reducing false alarms, the Legrand Photoelectric Flush Mount Smoke Alarm is the ideal choice. It offers unparalleled protection by allowing up to 20 units to be connected on a single network, ensuring that when one smoke alarm sounds, every interconnected smoke alarm will sound simultaneously.
- Photoelectric smoke alarm for fast response to smouldering fires
- Wide smoke entry vents for early smoke detection
- Integrated 10-year lithium back-up battery
- Sealed mesh protector over sensor chamber to prevent insect and dust contamination
- Smoke Alarm Interface (Cat. No: 643086) also available
- Clip on mounting base which has multiple fixing points for easy installation and maintenance
- Electronics coated to prevent build up of heat and condensation caused by humidity and high temperatures
- LED indicators for AC power, battery status and alarm
- Large single test and hush button easy to use and silence unwanted alarms
- Surface mount installation
- Wired Interconnection with up to 20 units
- Compliance with AS 3786:2014, ActivFire Certified
- 5 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001511472 | 268.0 | 347.0 | |
| Outer Carton | 24 | 9321001511588 | 637.0mmW x 237.0mmH x 223.0mmD | 6.4 | 6.8 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Range Guide |
|
Instruction Sheets |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile