643091
Description
The Legrand Photoelectric Smoke Alarm provides fast response to smouldering fires and detects visible particles of combustion quickly. Its design includes a radio transmitter that wirelessly triggers all interconnected smoke alarms, eliminating the need to run interconnect wires. You can be assured of the best protection since any time one smoke alarm sounds, all interconnected alarms will sound simultaneously, alerting occupants right away and ensuring fast evacuation if necessary.
- Photoelectric smoke alarm for fast response to smouldering fires
- Wide smoke entry vents for early smoke detection
- Integrated 10-year lithium battery powered for longer lasting life
- Sealed mesh protector over sensor chamber to prevent insect and dust contamination
- Smoke Alarm Interface (Cat. No: 643086) also available
- Clip on mounting base which has multiple fixing points for easy installation and maintenance
- Electronics coated to prevent build up of heat and condensation caused by humidity and high temperatures
- LED indicators for AC power, battery status and alarm
- Large single test and hush button easy to use and silence unwanted alarms
- Surface mount installation
- RF wireless interconnect of up to 20 units for flexibility and cost effective installation which can be moved anywhere as required
- Smoke Alarm Interface (Cat. No: 643086) also available
- Compliance with AS 3786:2014, ActivFire Certified
- 5 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 90.0 | 154.0 | ||
| Outer Carton | 24 | 9321001511595 | 380.0mmW x 192.0mmH x 215.0mmD | 2.2 | 2.6 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Range Guide |
|
Instruction Sheets |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile