You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

374000

Bticino 10 Touch Display with Facial Recognition & Finger Reader IP Video Entrance Panel

Saleable Location AUS/NZL
Item Dimensions 195.0mmW x 430.0mmH x 60.0mmD

Description

The Bticino 10 Touch Screen Entrance Panel sets a new standard for entryway convenience. Experience modern interaction with its wide touch display, offering various calling modes and a customizable graphic advertisement carousel. Equipped with dual cameras for live, 3D facial recognition, a fingerprint reader, and an RFID card and badge reader for access control, this panel ensures safety and peace of mind. Easily make calls to apartments and the Concierge station, providing seamless communication for residents and visitors alike.

  • Modern and elegant design with a silver finishing and 10 touch display
  • From the touch display, it's simple to place calls to apartments and the Concierge station, as well as to enter the access code to unlock the door
  • Access the settings menu using a designated code for maintenance to manage various settings, including backlight brightness, ring volume, speaker volume, touch volume, and screen saver time
  • Option to create customised screensavers and advertisements, requiring software installation on a PC connected to the network
  • The entrance panel can be PoE (power over Ethernet) or directly powered with power supply 375005, sold separately
  • The option of either flush or surface mount installation can be achieved with dedicated enclosures 375007 or SMBIP10, sold separately
  • Experience different calling options, a modern design and an intuitive graphic user interface to make calls and enter using an access code. Gain quick and secure building access through convenient methods such as facial recognition, fingerprint scanning, and badge authentication.
  • Dedicated software for system configuration, which allows the creation of a topology of the installation, set device parameters and easily associate all devices with a scan tool, ensuring an error-proof installation..
  • Access to the building can be gained by using either facial recognition and fingerprint sc

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543691007 2250.55 2369.0
Outer Carton 2 8005543691014 325.0mmW x 270.0mmH x 470.0mmD 5.38

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.