375002
Description
The Bticino IP 8 Port PoE (Power over Ethernet) Switch has been designed to support your networking needs. With 8 PoE ports and 1 non-PoE uplink port, this switch supports 10/100Mbps and delivers a reliable 24V - 100W output. Versatile and efficient, this PoE switch seamlessly handles both network communication and power supply tasks, ensuring convenience and reliability for your network infrastructure.
- Featuring 10/100Mbps, 8 PoE ports and 1 uplink non-POE port
- Power supply of 24 volts with a capacity of 100 watts
- 14 DIN module spacings
- DIN mounted installation (Total of 14 DIN module).
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 119.0mmW x 119.0mmH x 300.0mmD | 522.5 | 550.0 | |
| Outer Carton | 24 | 8005543708224 | 262.0mmW x 337.0mmH x 510.0mmD | 5.301 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity