You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

374001

Bticino 4.3 Touch Display with Keypad, Facial Recognition & Fingerprint Reader IP Video Entrance Panel

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 160.0mmW x 400.0mmH x 60.0mmD

Description

The Bticino 4.3 Keypad Entrance Panel, blends traditional functionality with cutting-edge technology for seamless entryway management. This panel offers traditional interaction via the keypad, ensuring ease of use for all users. With versatile calling modes, including 3D face recognition with a liveness sensor, RFID card, and badge reader, it provides comprehensive access control. From the keypad, users can conveniently make calls to apartments and the Concierge station, as well as enter access codes to release locks, enhancing security and convenience.

  • Modern and elegant design with a silver finishing, 4.3 display and keypad with numbers and letters (A-I)
  • From the keypad, it's simple to place calls to apartments and the Concierge station, as well as to enter the access code to unlock the door
  • Access the settings menu using a designated code for maintenance to manage various settings, including backlight brightness, ring volume, speaker volume, touch volume, and screen saver time
  • The entrance panel can be PoE (power over Ethernet) or directly powered with power supply 375005, sold separately
  • The option of either flush or surface mount installation can be achieved with dedicated enclosures 375006 or SMBIP43, sold separately
  • Experience different calling options, a modern design and an intuitive graphic user interface to make calls and enter using an access code. Gain quick and secure building access through convenient methods such as facial recognition, fingerprint scanning, and badge authentication.
  • Dedicated software for system configuration, which allows the creation of a topology of the installation, set device parameters and easily associate all devices with a scan tool, ensuring an error-proof installation..
  • Features an alphanumeric keypad, blending traditional interaction with modern design aesthetics.
  • Achieve lift control integration when using an interface, providing s

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543691021 1775.55 1869.0
Outer Carton 2 8005543691038 325.0mmW x 270.0mmH x 470.0mmD 4.38

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.