You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

375008

Bticino 4.3 Small Entrance Panel Flush Mount Enclosure

Saleable Location AUS/NZL
Base Unit Barcode 8005543693490
Item Dimensions 81.4mmW x 231.5mmH x 60.0mmD

Description

Designed specifically for the Bticino 4.3 Small Entrance Panel, this flush mounting box ensures enhanced protection, seamlessly integrating the panel with the wall surface to prevent potential damage or wear.

  • Compatible with 4.3 Small entrance panel, 374004
  • Maximum recommended installation height: 165cm
  • Cut-out size: 82(W)x232(H)x62(D)mm
  • Metal enclosure for flush-mounting the keypad entrance panel
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 395.2 416.0
Outer Carton 25 8005543708231 262.0mmW x 337.0mmH x 510.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.