e-catalogue 2025

Description

Designed specifically for the Bticino 4.3 Small Touch Screen Entrance Panel, this flush mounting box ensures enhanced protection, seamlessly integrating the panel with the wall surface to prevent potential damage or wear.

  • Compatible with 4.3 Small Touch Display entrance panel, 374005
  • Maximum recommended installation height: 165cm
  • Cut-out size: 84(W)x178(H)x59(D)mm
  • Metal enclosure for flush-mounting the keypad entrance panel
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Outer Carton 25 8005543708248

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.