374005
Description
The Bticino 4.3 Touch Screen Small Video Entrance Panel sets a new standard for entryway convenience. Experience modern interaction with a touch screen display, offering various calling modes. Equipped with dual cameras for live, 3D facial recognition as well as an RFID card and badge reader for access control, this panel ensures safety and peace of mind. Easily make calls to apartments and the Concierge station, providing seamless communication for residents and visitors alike.
- Modern and elegant design characterized by silver finishing and 4.3 touch display
- From the touch display, it's simple to place calls to apartments and the Concierge station, as well as to enter the access code to unlock the door
- Access the settings menu using a designated code for maintenance to manage various settings, including backlight brightness, ring volume, speaker volume, touch volume, and screen saver time
- The entrance panel can be PoE (power over Ethernet) or directly powered with power supply 375005, sold separately
- The option of either flush or surface mount installation can be achieved with dedicated enclosures 375009 and SMBIP374005, sold separately
- Different calling options, modern design and intuitive graphic user interface to make calls and enter access code.
- Dedicated software for system configuration, which allows the creation of a topology of the installation, set device parameters and easily associate all devices with a scan tool, ensuring an error-proof installation..
- Lift control integration to manage the lift accordingly to the called indoor unit.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 119.0mmW x 119.0mmH x 300.0mmD | 618.45 | 651.0 | |
| Outer Carton | 8 | 8005543693421 | 262.0mmW x 337.0mmH x 510.0mmD | 6.1 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity