374004
Description
The Bticino 4.3 Touch Display Small IP Video Entrance Panel has been designed for indoor installation, combining compact design with advanced features for enhanced entryway management. This small video entrance panel features a badge reader and capacitive key, enabling users to call the indoor unit and concierge station effortlessly. With its intuitive touch display, users can enjoy seamless interaction and convenient access control.
- The video entrance panel can be PoE (power over Ethernet) or directly powered with power supply 375005
- For indoor installation with a single access point
- The option of either flush or surface mount installation can be achieved with dedicated enclosures 375008 and SMBIP374004, sold separately
- Notify the internal intercom and Concierge station by using the direct call keys on the entrance panel
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 119.0mmW x 119.0mmH x 300.0mmD | 480.7 | 506.0 | |
| Outer Carton | 8 | 8005543693407 | 262.0mmW x 337.0mmH x 510.0mmD | 4.95 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity