You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

375007

Bticino 10 Touch Display Entrance Panel Flush Mount Enclosure

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 183.6mmW x 414.4mmH x 58.0mmD

Description

Designed specifically for the Bticino 10 Touch Display Entrance panels, this flush mounting box ensures enhanced protection, seamlessly integrating the panel with the wall surface to prevent potential damage or wear.

  • Compatible with 10 Touch Display entrance panels, 374000 and 374002
  • Maximum recommended installation height: 165cm
  • Cut-out size: 184(W)x415(H)x60(D)mm
  • Metal enclosure for flush-mounting the keypad entrance panel
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543693476 200.0mmW x 84.0mmH x 495.0mmD 1342.35 1413.0
Outer Carton 6 8005543693483

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.