You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

418895

DX3 Single Pole RCBO 1P+N 25A 30MA C Curve with Flexible Neutral Tail 900mm

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414972389334
Item Dimensions 18.0mmW x 90.0mmH x 76.6mmD
Video youtube

Description

The future-ready Type A Residual Current Circuit Breaker with Over Current Protection (RCBO) and integrated flexible black neutral tail is compatible with DIN rail or Chassis in Distribution boards, featuring a positive contact indicator for control. It provides protection against short circuits and overloads, and isolation of electrical circuits, protecting people from direct and indirect contact and protecting installations from insulation faults.

  • 6kA Breaking capacity
  • 30mA Sensitivity
  • Fast wiring with flexible neutral tail 900mm long (black), stranded
  • Compact size 90mm height
  • 25A Rated
  • Type A - detect AC and DC component faults
  • Side QR code provides a quick access to instruction manual
  • Compatible with prong or fork type busbars
  • DIN rail or Chassis mount
  • Bi-Connect (fork and prong terminals located on line side)
  • Neutral out Active out located on the Load side
  • C Curve
  • 230/240V~
  • 50/60 Hz Frequency
  • Complies with AS/NZS 61009.1
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 150.0 162.0
Outer Carton 60 3414972389341 350.0mmW x 175.0mmH x 358.0mmD 10.01

Documentation

icon Data Sheets & Others
icon Sales Flyer
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.