058048
Description
To charge your electric or hybrid vehicle, this charging station is connected in three-phase 400V - 32A and allows a charge of 1 car, complete safety in Mode 3 with DC protection. With a metal protection cover, it is resistant to shocks and bad weather conditions.
- Local wireless communication via Bluetooth: update, configuration and control of the charging station via smartphone, tablet via App. EV charges.
- Remote IP wireless communication with the communication kit ref. 0 590 56, sold separately
- External command by contactor, clock, switch (dry contact input 12 V=)
- Adjustable power localy in the device or remotly through app or web pages
- Restricted access by RFID badge with the optional RFID reader ref. 0 590 59
- Evolutive with communication kit to allow remote management such as OCPP or with RFID badge reader kit for user access management.
- Local wireless communication via embedded Bluetooth for configuration and control of charging station via smartphone or tablet using the IOS or Android compatible app.
- Additional communication kit allows remote management such as OCPP or using RFID badge reader kit for user access management, sold separately
- Wall mounting kit provides a solid support for installation, sold separately - 059053
- 2 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414972125949 | 270.0mmW x 530.0mmH x 635.0mmD | 21500.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |