You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

646004

Legrand Linkeo Contact Closure Wireless PDU Sensor

Saleable Location AUS/NZL
Base Unit Barcode 3414971985278
Item Dimensions 87.2mmW x 32.5mmH x 17.2mmD

Description

The Linkeo Contact Closure Wireless PDU Sensor manages door contact and provides alerts in case of door opening or closing. By tracking work orders, it helps identify human error, ensuring enhanced security and operational efficiency.

  • Protection against environmental risks and human error
  • Easily move sensors from rack to rack
  • Number of dry contacts : 2
  • Energy-friendly radio communications with intelligent PDUs powered by 2.4 GHz Zigbee GreenPower Technology
  • Minimum 5 years battery life (Lithium battery CR2450 3V)
  • Easy wire-free deployment and maintenance, with various fixing methods possible
  • Tracks work orders to identify human error.
  • Pair up to 8 sensors per PDU, whether it is a Node PDU or a Base PDU

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 60.0
Outer Carton 32 3414972093286 200.0mmW x 157.0mmH x 296.0mmD 2.1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.