You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

KW4017

Bticino Living Now 240V 4 Position 2 Module Fan Control White

Saleable Location AUS/NZL
Base Unit Barcode 8005543677025
Item Dimensions 44.7mmW x 45.2mmH x 58.75mmD
Video youtube

Description

The Living Now fan control is a stylish and practical way to adjust the speed of your ceiling fan (0-1-2-3 speed positions). Supplied with key cover, to be clipped into Living Now support frame and associated coverplate.

  • 4 possible settings: off and three speed levels
  • Includes its corresponding white 2-module cover
  • Screw and plate terminals
  • The ideal solution to adapt the speed of ventilation
  • Compatible with most ceiling fans: to be bench tested prior to installation to confirm suitability
  • Related product: KW02M2
  • 1 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 67.45 71.0

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.