373005
Description
The Bticino Indoor Touch Screen Intercom Unit offers sophistication and practicality for modern living. With its elegant design, it seamlessly integrates into any interior. The interface is user-friendly, featuring easily recognizable icons for smooth navigation with the homepage providing quick access to essential functions. For security, the unit includes an SOS pushbutton for emergencies and has the possibility to connect up to 8 alarm sensors. Real-time flashing LED notifications keep users informed of important events. The wall-mounted design allows for easy installation, making it suitable for any space.
- Allows users to answer calls, unlock doors, contact other apartments and the concierge station, view call and alarm logs, leave audio messages, receive messages from the concierge station, adjust settings (such as brightness, screensaver, backgrounds, and ringtone), and check date/time information
- Alarm management can be easily integrated thanks to 8 dedicated contacts already on-board
- Integration with CCTV IP camera allows to see the safety camera of the apartment and of the common area from the indoor unit, in addition, it is possible to control the lift thanks to a specific integration
- Home + Security app allows the use of functions such as receiving calls, door lock release, display of the event timeline and activation of the entrance panel
- Indoor unit can be PoE (power over Ethernet) or directly powered with 100W power supply, 375005, sold separately
- Supplied with wall mounting bracket
- Multichannel audio/video communication with entrance panels, concierge stations and other apartments. Intuitive graphic user interface to manage door entry system functions and other integration (alarms, lift, IP camera).
- Dedicated software for system configuration, which allows the creation of a topology of the installation, set device parameters and easily associate all devices with a scan t
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 227.0mmW x 85.0mmH x 315.0mmD | 630.8 | 664.0 | |
| Outer Carton | 8 | 8005543710739 | 342.0mmW x 472.0mmH x 378.0mmD | 5.51 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Declaration of Conformity
Revit