You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

HDMI18G-10

Legrand 18Gb/s V2.0 High Speed HDMI Cable with Ethernet 10m Black

Saleable Location AUS/NZL
Base Unit Barcode 9321001511694
Item Dimensions 10000.0mmW x 8.2mmH x 8.2mmD

Description

The high speed HDMI V2.0 with Ethernet cord is the perfect solution for connecting multimedia source devices in home theatre, desktop or commercial AV applications requiring high speed HDMI features.

  • Ethernet capabilities allow the cable to be used as a network cable to connect different equipment
  • V2.0 compliance offers increased bandwidth and the ability to present a wider variety of colours
  • Supports 4K UltraHD @ 60Hz
  • High speed 18Gb/s
  • HDMI Type-A to Type-A connectors
  • Gold plated phosphor bronze contact material ensuring maximum performance
  • Conductor material: Bare Copper (BC), 30 AWG
  • Cable sleeve: PVC, 6mm OD
  • Conductive resistance: 5? Max
  • Compliance: ROHS2, REACH, HDMI 2.0
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 45.0mmW x 290.0mmH x 220.0mmD 762.0
Inner Carton 3 9321001517061 215.0mmW x 200.0mmH x 215.0mmD 2.4
Outer Carton 12 9321001513803 450.0mmW x 220.0mmH x 450.0mmD 10.51

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.