e-catalogue 2025

HDMIV20-1.5

Legrand 18Gb/s V2.0 Slimline HDMI Cable with Ethernet 1.5m Black

Saleable Location AUS/NZL
Item Dimensions 1500.0mmW x 4.5mmH x 4.5mmD

Description

The high speed HDMI V2.0 with Ethernet cord is the perfect solution for connecting multimedia source devices in home theatre, desktop or commercial AV applications requiring high speed HDMI features. The slimline, flexible cable makes it easy to manouver behind TV's or inside network cabinets.

  • The Ethernet capability allows the cable to be used as a network cable to connect different equipment
  • V2.0 compliance offers increased bandwidth and the ability to present a wider variety of colours
  • High speed 18Gb/s
  • Supports 4K UHD (3840 x 2160) @ 60Hz
  • HDMI Type-A to Type-A connectors
  • Gold plated phosphor bronze contact material ensuring maximum performance
  • Assembly style: Plug to plug with moulded cable strain relief
  • Plug material: Gold plated metal
  • Conductive resistance: 5? Max
  • Ambient air temperature for operation: -10°C to 60°C
  • Compliance: ROHS2, REACH, HDMI 2.0
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001511885 25.0mmW x 200.0mmH x 130.0mmD 25.0 53.5
Inner Carton 70 9321001517252 215.0mmW x 200.0mmH x 215.0mmD 3.85
Outer Carton 350 9321001513995 450.0mmW x 220.0mmH x 450.0mmD 16.35

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.