e-catalogue 2025

PLC6BE-0.3

Legrand Cat6 RJ45 UTP Patch Lead 0.3m Beige

Saleable Location AUS/NZL
Base Unit Barcode 9321001512301
Item Dimensions 300.0mmW x 5.6mmH x 5.6mmD

Description

The PLC6 Series patch leads are essential for network and communication applications that require affordable, swift delivery. These cables provide a fast and reliable connection between equipment such as routers, modems, switches and other wired devices.

  • Patch cord for high speed transmission network Cat6
  • Straight RJ45-RJ45 plugs
  • Snagless cord featuring a strain relief boot to protect the connector lock from being snapped off easily
  • Eco-friendly packaging (Bagless)
  • Unshielded / UTP
  • Designed to perform to ISO/IEC 11801, ANSI/EIA-568.2-D, REACH and passed ANZ standards
  • 12 Month Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 110.0mmW x 210.0mmH x 5.0mmD 19.8 20.0
Inner Carton 88 9321001517672 200.0mmW x 350.0mmH x 200.0mmD 1.7 1.8
Outer Carton 350 9321001514411 450.0mmW x 370.0mmH x 430.0mmD 6.97 7.04

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.