e-catalogue 2025

PLC6AWE-1.5

Legrand Cat6A RJ45 SFTP Patch Lead 1.5m White

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Barcode 9321001512219
Item Dimensions 1500.0mmW x 5.9mmH x 5.9mmD

Description

The PLC6A Series patch leads are essential for network and communication applications that require affordable, swift delivery. These cables provide a fast and reliable connection between equipment such as routers, modems, switches and other wired devices.

  • Patch cord for high speed transmission network Cat6A
  • Straight RJ45-RJ45 plugs
  • Snagless cord featuring a strain relief boot to protect the connector lock from being snapped off easily
  • Eco-friendly packaging (Bagless)
  • Shielded / SFTP
  • Designed to perform to ISO/IEC 11801, ANSI/EIA-568.2-D, REACH and passed ANZ standards
  • 12 Month Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 140.0mmW x 200.0mmH x 25.0mmD 61.4 62.0
Inner Carton 38 9321001517580 200.0mmW x 350.0mmH x 200.0mmD 2.4
Outer Carton 150 9321001514329 450.0mmW x 370.0mmH x 430.0mmD 9.33 9.42

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.